Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
HTD-Toothed belt pulleys - metric division, HTD profile
Bill of material
HTD-Toothed belt pulleys 14M KETTEN FUCHS Artikel-Nr. 64-14M-40
CNSORDERNO
Order number
64-14M-40
P
Division
14 mm
ZRB
Wide belt
40 mm
Z
Number of Teeth
64
TYP
Typ
6WF
VERS
5
MAT
Material
GG
DE
Dimensions
282.41 mm
DP
Dimensions
285.21 mm
DM
Dimensions
135.5 mm
DI
Dimensions
240.0 mm
DF
Dimensions
296.0 mm
W
Dimensions
54.0 mm
L
Dimensions
69.0 mm
D1
Dimensions
28.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices